For 400 VAC mains, the input rating is 400VAC +/- 10%, so it is 360VAC to 440VAC. 440VAC is the absolute maximum.
For 200 VAC mains, the input rating is 208/220/230/240VAC +/- 10%, so it is 187VAC to 264VAC. 264VAC is the absolute maximum.
Applies to: N8920A, N8921A, N8923A, N8924A, N8925A, N8926A, N8928A, N8929A, N8930A, N8931A, N8932A, N8934A, N8935A, N8937A, N8937APV, N8940A, N8941A, N8943A, N8944A, N8945A, N8946A, N8948A, N8949A, N8950A, N8951A, N8952A, N8954A, N8955A, N8957A, N8957APV
Visit our Power Products Forum for additional topics and discussions. Read technical postings on our Power Blog – Watt’s Up? |